??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22150.0454 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, with thread and steel pin, with seal
Bill of material
22150.0454 Lateral Plunger
BESTNR
Ref. No.
22150.0454
AUS
Version
Steel pin, with sealing
D1
Thread
M 18 x 1.5
L1
-1
29.2 mm
F
Spring load/max.
100 mm
D2
10 mm
L2
16 mm
S
+/-
mm
Enter value for S
+/-
mm
cm
inch
ft
G
Weight
27.6 g
Embedded user actions